Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family EUX Series
Description Edge-Lit Exit AC only, Universal Face, Green Letters, 2 circuit, 120-277V

Product Details

Lamp Type LED
UPC 080083731749
Amperage Rating 0.08
Exit / Emergency Material Aluminum
Mounting Surface or Recessed
Voltage Rating 120-277V
Wattage 40W
Product Weight 4.79
Case Quantity 4
Pallet Quantity 96
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?