- LED Exit Sign
- Self-Powered & AC Only Options
- Thermoplastic Housing
- Injection Molded, High Impact, Acrylic Lens
- Mirror Background
- Universal Chevron
- Universal Mounting Options
Sure-Lites
APXEL62R
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APXEL Series |
Description | Exit Sign Edge Lit, 2F, Red, AC only |
Product Details
Lamp Type | LED |
UPC | 080083635528 |
Amperage Rating | 0.03A/0.02A |
Exit / Emergency Material | Thermoplastic |
Mounting | Surface Mount |
Voltage Rating | 120/277V |
Wattage | 4.1W |
Product Weight | 4.0 |
Case Quantity | 6 |
Pallet Quantity | 108 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |