- Powers a fluorescent lamp for 90 minutes during a power outage
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EBP500 and EBP1400 Fluorescent EBP |
Description | Emergency Battery Pack for Fluorescent Lamps, 1400 lumens |
Product Details
Lamp Type | N/A |
UPC | 080083912162 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120/277V |
Wattage | 3.8 W |
Product Weight | 2.8 |
Case Quantity | 6 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |