- Powers a fluorescent lamp for 90 minutes during a power outage
- Field installable
- 500 or 1400 lumen options
- UL924 damp location listed
- No-maintenance nickel-cadmium battery
- 0 °C to 50 °C operating range
Sure-Lites
EBP500 and EBP1400 Fluorescent EBP
Overview
The Sure-Lites fluorescent EBP will power fluorescent fixture to satisfy emergency path of egress code requirements during a power interruption. When AC power fails, the Sure-Lites EBP automatically switches to emergency mode - providing illumination for at least 90 minutes. The maintenance free and long life nickel cadmium battery generates up to 500 lumens or 1400 lumens in emergency mode depending on model. The EBP series is UL924 listed for field retrofit installation and is compatible with most linear fluorescent lamps and carries a 5 year limited warranty.