- Voltage input of 120/277 VAC
- Die-cast aluminum housing
- 10 high power LEDs
- Two color temperatures: 3000K and 5000K
- Maintenance-free sealed nickel cadmium battery
- Eagle Eye self diagnostics option
- Dual light capability (emergency and utility switched/unswitched)
- Universal pattern knockouts on housing for direct mounting to J-box
- Stable UV polycarbonate lens
Sure-Lites
AEL246BKSD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | AEL2 Series |
Description | Architectural Emergency Light, LED, 4600K, Black, Self-Diagnostics |
Product Details
Lamp Type | LED |
UPC | 080083679737 |
Amperage Rating | 0.008 (at 277V) |
Color Temperature Max | 5000K |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120 / 277V |
Wattage | 2W/2.3W |
Product Weight | 1.13 |
Case Quantity | 4 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |