Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

AEL231WHSD

  • Voltage input of 120/277 VAC
  • Die-cast aluminum housing
  • 10 high power LEDs
  • Two color temperatures: 3000K and 5000K
  • Maintenance-free sealed nickel cadmium battery
  • Eagle Eye self diagnostics option
  • Dual light capability (emergency and utility switched/unswitched)
  • Universal pattern knockouts on housing for direct mounting to J-box
  • Stable UV polycarbonate lens
AEL231WHSD

AEL231WHSD

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family AEL2 Series
Description Architectural Emergency Light, LED, 3100K, White, Self-Diagnostics

Product Details

Lamp Type LED
UPC 080083679690
Amperage Rating 0.008 (at 277V)
Color Temperature Max 3100K
Exit / Emergency Material Die Cast Aluminum
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 2W/2.3W
Product Weight 6.1
Case Quantity 4
Pallet Quantity 120
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?