- Lightweight and compact unit
- Design configures to meet KW requirements from 500W to 2000W
- UL924-listed and meets NFPA 101 requirements
- Provides 90 minutes of illumination for emergency egress lighting
- Can be field or factory configured
Sure-Lites
Lifeway II Micro Series UPS
Overview
The new Sure-Lites Lifeway II Micro Series fast transfer inverter is a lightweight, compact unit that takes the place of larger cabinets when space is at a premium. The new modular design allows the Micro Series inverter to be configured to meet varying KW requirements from 500W to 2000W. The Micro can be configured at the factory to meet the specified job load requirements or it can be field configured at the job site when an upgrade or downgrade in load capacity is needed. In addition, the versatility of the modular design allows the individual inverter and battery cabinets to be mounted on the floor or wall, side by side, or stacked when mounting space is at a premium. The Micro Series individual inverter and individual battery cabinets are only 26"W x 10"H x 10"D providing the smallest inverter footprint in the industry. The Micro Series inverter is UL924 listed and meets NFPA 101 requirements providing the full 90 minutes of illumination for emergency egress lighting.