- All-metal wire guard for exits or emergency units
Specifications
Product Description
Brand Name | Sure-Lites |
Family | Wire Guards |
Description | Metal wire guard for exits or emergency units |
Product Details
Lamp Type | N/A |
UPC | 662400109440 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120-277V |
Wattage | 40W |
Product Weight | 3.2 |
Case Quantity | 1 |
Pallet Quantity | 12 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |