- All-metal wire guard for exits or emergency units
- .177-inch diameter, seven-gauge steel round wire
- Non-reflective zinc plated finish
- Hinged sides hook in place (excluding WGS-11)
- Screw eyes provided for mounting
Sure-Lites
WG10
Specifications
Product Description
Brand Name | Sure-Lites |
Family | Wire Guards |
Description | Wireguard (13 3/4"X13 3/8"X4 3/8") |
Product Details
Lamp Type | N/A |
UPC | 662400109426 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 2.438 |
Case Quantity | 1 |
Pallet Quantity | 84 |
Country of Origin | MX, US |
ARRA | Yes |
Dimensional Data | 13 3/4"x13 3/8"x4 3/8" |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |