- Die-cast aluminum housing available in silver, black or white color
Specifications
Product Description
Brand Name | Sure-Lites |
Family | UX Series |
Description | Exit Lighting LED, AC only, double Face, Silver color finish |
Product Details
Lamp Type | LED |
UPC | 080083764952 |
Amperage Rating | 0.09 A |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 1.1 W at 120 V and 1.3 W at 277 V |
Product Weight | 8.26 |
Case Quantity | 2 |
Pallet Quantity | 90 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |