Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

UX Series

  • Die-cast aluminum housing available in silver, black or white color
  • Field configurable for red or green letters and chevrons
  • Pendant or universal surface mounting
  • Self diagnostics standard with self powered versions
  • UL 50 NEMA 4X-listed with dual voltage input 120/277 VAC, 60Hz
  • UL 844 Class 1, Div. 2, Groups A, B, C, D with HAZ option
  • UL 924 wet location listed
  • IP66 rating from IEC
  • NSF National Sanitation Foundation/Splash Zone (for food processing)
  • Cleanrooms Class 10,000
UX Series

UX Series

Overview

Designed for the most severe environments, the UX series Exit is the ideal solution for any outdoor or industrial environment; providing protection from rain, moisture, cold temperatures, as well as dusty or corrosive environments. Key features include field configurable red or green led source, nickel cadmium battery, self diagnostics for self powered units and a die cast housing with a vandal proof shield.

Resources

Stock Catalog Number (12)

Want to purchase this product?

Interested in email updates?

Need more information?