Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

SLX7SD

  • Dual voltage input 120/277 or 120/347 VAC, 60Hz
  • 20-gauge steel housing
  • Long life LED lamps for uniform diffused illumination
  • Premium nickel cadmium battery (self-powered)
  • Single or double face; ceiling, wall or end-mountable
  • Knockouts for chevron directional indicators
  • Universal styles offer complete installation flexibility
  • Eagle Eye™ self-diagnostics available
  • Red and green sign faces included
SLX7SD

SLX7SD

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family SLX Series
Description Self-Powered, Exit Sign, Steel Housing, Self Diagnostic, Universal 2 face & red/green.

Product Details

Lamp Type LED Lamps, Self Powered
UPC 080083534241
Amperage Rating 0.013 (at 277V)
Exit / Emergency Material Thermoplastic
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 3.6W
Product Weight 6.0
Case Quantity 6
Pallet Quantity 180
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?