- Dual voltage input 120/277 or 120/347 VAC, 60Hz
- 20-gauge steel housing
- Long life LED lamps for uniform diffused illumination
- Premium nickel cadmium battery (self-powered)
- Single or double face; ceiling, wall or end-mountable
- Knockouts for chevron directional indicators
- Universal styles offer complete installation flexibility
- Eagle Eye™ self-diagnostics available
- Red and green sign faces included
Sure-Lites
SLX6
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SLX Series |
Description | LED, White, Universal Face, Red and Green Letters, AC Only |
Product Details
Lamp Type | LED Lamps AC only |
UPC | 080083534227 |
Amperage Rating | 0.013 (at 277V) |
Exit / Emergency Material | Thermoplastic |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 3.6W |
Product Weight | 4.063 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |