Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

SLX Series

  • Dual voltage input 120/277 or 120/347 VAC, 60Hz
  • 20-gauge steel housing
  • Long life LED lamps for uniform diffused illumination
  • Premium nickel cadmium battery (self-powered)
  • Single or double face, ceiling, wall or end-mountable
  • Knockouts for chevron directional indicators
  • Universal styles offer complete installation flexibility
  • Eagle Eye™ self-diagnostics available
  • Red and green sign faces included
SLX Series

SLX Series

Overview

SLX Series LED Exit is a steel unit suitable for commercial, institutional, and multi-housing applications. With the new advanced standard features and industry leading innovations, they are now the most universal and energy-friendly, easiest to stock and install, and safest exits in their class.

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?