- Dual voltage input 120/277 VAC
Specifications
Product Description
Brand Name | Sure-Lites |
Family | LPX Series |
Description | 2C KIT FOR LPX SLX CX |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083768165 |
Amperage Rating | N/A |
Exit / Emergency Material | Polycarbonate |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.01 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |