- Dual voltage input 120/277 VAC
Specifications
Product Description
Brand Name | Sure-Lites |
Family | LPX Series |
Description | Polycarbonate Exit, LED, AC Only, Black finish |
Product Details
Lamp Type | LED |
UPC | 080083532759 |
Amperage Rating | 0.07A |
Exit / Emergency Material | Polycarbonate |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 0.98W/1.04W |
Product Weight | 3.2 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |