- Dual voltage input 120/277 VAC
- Injection-molded polycarbonate housing
- Ships with both red and green LED lamping
- Premium nickel cadmium battery
- Self-powered exits are fully charged in 24 hours
- Ceiling, wall or end-mountable
- Snap-fit canopy included
- Snap-out or snap-in chevron directional indicators
Sure-Lites
LPX6
Specifications
Product Description
Brand Name | Sure-Lites |
Family | LPX Series |
Description | LED, White Housing, Universal Face, Red and Green Letters, AC Only |
Product Details
Lamp Type | LED |
UPC | 080083532742 |
Amperage Rating | 0.07A |
Exit / Emergency Material | Polycarbonate |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 0.98/1.12W |
Product Weight | 3.2 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |