Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 09, 2022

Sure-Lites

Lifeway II Single Phase IPS Series

  • Input 120 or 277 VAC, with one phase and two wires
  • Custom voltages available
  • Electronic and magnetic ballast compatibility
  • Generator compatibility
  • Forced air cooling during emergency operation, no filters required
  • 90-minute run time standard
  • 98% efficient PWM/IGBT technology with microprocessor control
  • User-programmable with password protection
  • Self-testing and self-diagnostic with event, test, and alarm logs
Lifeway II Single Phase IPS Series

Lifeway II Single Phase IPS Series

Overview

The Sure-Lites Lifeway II Single Phase inverter is an interruptible, PWM inverter type utilizing IGBT technology with 50ms transfer time. Should utility power fail, the Lifeway II Single Phase inverter takes over and provides output power to the critical load. Its sealed lead calcium batteries will power emergency lighting circuits for 90 minutes (UL 924). Other run times and voltages are available; please contact your Eaton representative.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?