- Input 120 or 277 VAC, with one phase and two wires
- Custom voltages available
- Electronic and magnetic ballast compatibility
- Generator compatibility
- Forced air cooling during emergency operation, no filters required
- 90-minute run time standard
- 98% efficient PWM/IGBT technology with microprocessor control
- User-programmable with password protection
- Self-testing and self-diagnostic with event, test and alarm logs
Sure-Lites
Lifeway II Single Phase C Series
Overview
The Sure-Lites Lifeway II C Series is a single phase inverter that provides uninterrupted power. This pulse-width modulated inverter utilizes IGBT technology and has a two millisecond transfer time. The unit's operating efficiency is 98 percent, which is well above a typical fast transfer inverter. The C Series inverter is UL 924-listed and meets NFPA 101 requirements by providing 90 minutes of illumination for emergency egress lighting. Other run times and voltages are available; please consult your Eaton representative.