- Dual voltage input 120/277 VAC, 60Hz
Specifications
Product Description
Brand Name | Sure-Lites |
Family | HR Series |
Description | Emergency Light 9W, 120/277VAC, 12VDC, White Sure-Lites |
Product Details
Lamp Type | Incandescent |
UPC | 662401474882 |
Amperage Rating | 0.26A/0.13A |
Exit / Emergency Material | Steel |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 9W |
Product Weight | 25.75 |
Case Quantity | 1 |
Pallet Quantity | 54 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |