- Solid-state, voltage limited charger
- Low-voltage disconnect
- Surface or recessed mount versions
- Anodized aluminum housing
- Black powder-coated, die-cast canopy provided
- High-impact, clear acrylic panel
- Red or green letters
- Universal, field-installable chevrons in red or green
- Long-life LED lamps provide uniform diffused illumination
Sure-Lites
EUS60R
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EU Series |
Description | LED, Surface, Aluminum Housing, Universal Face, Red Letters, AC Only |
Product Details
Lamp Type | LED |
UPC | 622697725587 |
Amperage Rating | 0.03A (120V)/0.02A (277V) |
Exit / Emergency Material | Anodized Aluminum |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 3.6W/4.5W |
Product Weight | 6.0 |
Case Quantity | 6 |
Pallet Quantity | 162 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |