- Solid-state, voltage limited charger
- Low-voltage disconnect
- Recessed
- Anodized aluminum housing
- Black powder-coated, die-cast canopy provided
- High-impact, clear acrylic panel
- Red Letters
- Universal, field-installable chevrons in red or green
- Long-life LED lamps provide uniform diffused illumination
Sure-Lites
EUR71R
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EU Series |
Description | Edge-Lit Exit, Battery Backup, Single Face Clear, Red |
Product Details
Lamp Type | LED |
UPC | 080083714698 |
Amperage Rating | 0.02A at 277V |
Mounting | Recessed |
Voltage Rating | 120V-277V 60 Hz |
Wattage | 4.9W at 277V |
Product Weight | 9.1 |
Case Quantity | 4 |
Pallet Quantity | 64 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |