- Dual voltage input 120/277 VAC, 60 Hz
- Die-cast aluminum housing
- Die-cast canopy included
- LED Lamping
- Eagle Eye™ self-diagnostic system (CX7 Only)
- Exit can be universally ceiling, wall or end-mounted
- Universal pattern knockouts on rear of housing for direct mounting
- Knockout chevrons for quick conversion to signs
- Universal red and green signage
Sure-Lites
CX71WHSD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | CX Series |
Description | LED, White Face and Housing, Single Face, Red and Green Letters, Self-Powered, Self-Diagnostics |
Product Details
Lamp Type | LED Lamps, Self Powered |
UPC | 080083534180 |
Amperage Rating | 0.07A |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120 / 277V |
Wattage | 0.98W/1.03W |
Product Weight | 5.07 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |