- Dual voltage input 120/277 VAC, 60 Hz
- Die-cast aluminum housing
- Die-cast canopy included
- LED Lamping
- Labor saving self-diagnostic system (CX7 Only)
- Exit can be universally ceiling, wall or end-mounted
- Universal pattern knockouts on rear of housing for direct mounting
- Knockout chevrons for quick conversion to signs
- Universal red and green signage
Sure-Lites
CX Series
Overview
The CX Series LED exit is a die-cast aluminum unit suitable for architectural applications. With the new advanced standard features and industry-leading innovations, they are now the most universal, energy-friendly, easiest-to-stock-and-install, and safest Exits in their class.