- Dual 120/277 VAC input voltage
- Warm white LED sign illumination
- Rear universal pattern knockouts for direct mounting to junction box
- Steel canopy allows ceiling or end mounting
- Full-length, 3/4" stroke arrow on directional exits
- Red silkscreened lettering on glass lens
- Other open face lenses available
- Lens installs from side of fixture for more convenient maintenance
- Meets City of Chicago fire code
Sure-Lites
CHX72DA
Specifications
Product Description
Brand Name | Sure-Lites |
Family | CHX Series |
Description | Self Powered, Chicago Exit, Steel Housing, Double Sided, Double Arrow |
Product Details
Lamp Type | LED |
UPC | 080083576708 |
Amperage Rating | 0.011 (at 277V) |
Exit / Emergency Material | Steel |
Mounting | Surface Mount |
Voltage Rating | 120 / 277V |
Wattage | 3W |
Product Weight | 11.3 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |