- Dual 120/277 VAC input voltage
Specifications
Product Description
Brand Name | Sure-Lites |
Family | CHX Series |
Description | CHX Series Exit Lighting, Self Powered, 120V/277V, Double Face, Stair |
Product Details
Lamp Type | LED |
UPC | 080083653218 |
Amperage Rating | 0.01A at 277V |
Exit / Emergency Material | Steel |
Mounting | Universal Mount |
Voltage Rating | 120 / 277V |
Wattage | 3W |
Product Weight | 11.3 |
Case Quantity | 1 |
Pallet Quantity | 60 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |