- Long-life LED lamps provide uniform diffused illumination
- Dual voltage input 120/277 VAC, 60Hz
- Battery (APX7) - sealed nickel cadmium
- Universal J-box mounting pattern
- Brownout circuit (APX7)
Sure-Lites
APX Series
Overview
The All Pro Series exit (APX6/APX7) is the most Economical LED exit for general purpose applications. The durable, injection molded, thermoplastic material resists discoloration due to UV radiation and the energy efficient, low maintenance LED's provide bright illumination. All AP series exits offer universal configurations (single and double face) and have universal mounting capability (ceiling, wall, end).