- 3.6V, .78W DC long lasting LED heads
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APWR Series |
Description | Double Remote Heads LED Emergency Heads Wet Location Listed,White Housing |
Product Details
Lamp Type | LED |
UPC | 080083805464 |
Amperage Rating | 0.216 A |
Exit / Emergency Material | Thermoplastic |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 3.6V DC |
Wattage | 0.78W |
Product Weight | 0.21 |
Case Quantity | 18 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |