- 3.6V, .78W DC long lasting LED heads
- Lamp heads adjust 80° from vertical with 358° rotation
- Universal mounting plate
- Flame-resistant and impact-resistant
- Injection-molded thermoplastic material
- Wet location listed
Sure-Lites
APWR1
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APWR Series |
Description | Remote, Single Head, Wet Listed |
Product Details
Lamp Type | LED |
UPC | 080083608560 |
Amperage Rating | N/A |
Exit / Emergency Material | Thermoplastic |
Mounting | Ceiling/Wall Mount |
Range of Motion | N/A |
Voltage Rating | 3.6V DC |
Wattage | 0.78W |
Product Weight | 0.38 |
Case Quantity | 30 |
Pallet Quantity | 1080 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |