Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

APWR Series

  • 3.6V, .78W DC long lasting LED heads
  • Lamp heads adjust 80° from vertical with 358° rotation
  • Universal mounting plate
  • Flame-resistant and impact-resistant
  • Injection-molded thermoplastic material
  • Wet location listed
APWR Series

APWR Series

Overview

The All Pro Series Remote is the most Economical LED Emergency Light Remote for general purpose applications. The durable, injection molded thermoplastic material resists discoloration due to UV radiation. The mounting plate employs a snap-fit construction to further improve the installation time. The All Pro Series Remote Heads are fully adjustable, insuring that light can be put where it is needed.

Resources

Stock Catalog Number (4)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?