- 3.6V, .78W DC long lasting LED heads
- Dual voltage input 120/277 VAC, 60 Hz
- Sealed nickel cadmium battery
- Universal J-box mounting pattern
- Operating temperature range of 10°C to 40°C
- Components are injection molded, high impact thermoplastic
- Low voltage disconnect
- Line-latched
- Brownout circuit
Sure-Lites
APELH2
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APEL Series |
Description | LED EM, White plastic housing, NiCad battery,25ft |
Product Details
Lamp Type | LED |
UPC | 080083804986 |
Amperage Rating | 0.07 |
Exit / Emergency Material | Thermoplastic |
Mounting | Wall Mount |
Voltage Rating | 120/277V |
Wattage | 0.8 W at 277 V |
Product Weight | 1.25 |
Case Quantity | 8 |
Pallet Quantity | 512 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |