Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

APELBK

  • 3.6V, .78W DC long lasting LED heads
  • Dual voltage input 120/277 VAC, 60 Hz
  • Sealed nickel cadmium battery
  • Universal J-box mounting pattern
  • Operating temperature range of 10°C to 40°C
  • Components are injection molded, high impact thermoplastic
  • Low voltage disconnect
  • Line-latched
  • Brownout circuit
APELBK

APELBK

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family APEL Series
Description LED Emergency Light,Black Housing, NiCAD

Product Details

Lamp Type LED
UPC 080083805273
Amperage Rating 0.06A/0.07A
Exit / Emergency Material Thermoplastic
Mounting Wall Mount
Voltage Rating 120-277V
Wattage 0.33W/0.47W
Product Weight 0.892
Case Quantity 8
Pallet Quantity 512
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?