Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

INVM Mini Inverter

  • Compact footprint, single phase inverter systems
  • 175, 350, 550, 750 and 1100VA models
  • 175VA models can be grid mount, wall mount
  • Pure sine wave output power
  • Field selectable 120 VAC or 277 VAC input/output
  • 90 Minute run times, extended run time with lower loads
  • Labor savings UL 924 self-diagnostics automatically conducts required testing
  • High crest factor and inrush capabilities
  • Expanded options include advanced testing and logging, MOD or BAC communication
INVM Mini Inverter

INVM Mini Inverter

Overview

The Sure-Lites INVM Series are a single phase, compact design mini inverter systems that provide 175VA to 1100VA emergency power to LED, fluourescent, incandescent and HID lighting loads. PWM/MOSFET technology provides pure sine wave emergency power (clean power) within 8ms to 24ms of transfer time. Field selectable 120/120 or 277/277VAC input/output allow easier installation. The INVM series are UL 924-listed and provide 90 minutes of emergency power for egress lighting. Small cabinet footprints and multiple mounting means including grid ceiling, recessed wall or standard wall mounted for the 175VA units and floor or wall mounting for the 350VA through 1100VA units allow flexibility for building space limitations.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?