Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

EBPLEDL Emergency Battery Packs

  • UL 924 Listed for Field and Factory Installation
  • Provides 90 minutes of emergency power to LED luminaires
  • Electronic battery disconnect prevents unwanted battery discharge during construction
  • 7 and 14 watt options provide 600 to 1800 lumens output in emergency mode
  • Universal 120VAC~277VAC input input voltage
  • Automatic output voltage sensor compatible with a wide range of fixtures
  • Long-life, maintenance free LiFePO4 battery
  • IP65 rated test button
  • 5-year limited warranty
EBPLEDL Emergency Battery Packs

EBPLEDL Emergency Battery Packs

Overview

The Sure-Lites LED Emergency Battery Pack EBPLEDL series allows LED luminaires to be used for emergency lighting when power fails. When a power failure occurs, the EBPELDL switches the luminaire to emergency mode and provides 90 minutes of power for emergency egress lighting. The series are UL924 listed for field retrofit installation and are compatible with Cooper Lighting Solutions LED fixtures. The constant power feature ensures consistent light output for a minimum of 90 minutes.

Introducing New Emergency Battery Packs

Discover the latest in emergency power with Christine. Learn about the new battery packs, how they work, and when to use them.

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?