- UL 924 classified for field installation
- Guaranteed performance with Cooper Lighting LED lighting fixtures
- 14 watts of emergency power
- Universal voltage input from 120V through 277V
- Automatic output voltage sensor compatible with wide range of fixtures
- Conduit and test button included, satisfies all wiring configurations
- Self-diagnostics capability eliminates labor intensive NFPA testing
- Not for use in sealed and gasketed fixtures
- 5-year warranty
Sure-Lites
EBPLED14WSD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EBPLEDSD Series |
Description | LED Emergency Battery Pack, 14 watts with self-diagnostics |
Product Details
Lamp Type | N/A |
UPC | 080083191529 |
Amperage Rating | 0.018A at 277V |
Mounting | Accessory |
Voltage Rating | 120-277V |
Wattage | 14W |
Product Weight | 4.1 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |