- Converts LED fixtures to emergency fixtures w/ 90 minutes of run time
- Provides 7.5, 10 or 14 watts of emergency power
- UL1310 and CSA 22.2 listed for both factory or field installation
- Self-diagnostics capability eliminates labor intensive NFPA testing
- Compatible with LED products with 15 to 50 VDC operation
- Test Button Indicator Light (TBIL)
- 7 to 10 year life expectancy
Sure-Lites
EBPLED-7.5WSD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EBPLEDSD Series |
Description | LED Emergency Battery Pack, 7.5W. |
Product Details
Lamp Type | N/A |
UPC | 080083158621 |
Amperage Rating | 0.011A at 277V |
Mounting | N/A |
Voltage Rating | 120-277V |
Wattage | 7.5 |
Product Weight | 4.3 |
Case Quantity | 6 |
Pallet Quantity | 210 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |