Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

EBPLEDSD Series

  • Converts LED fixtures to emergency fixtures w/ 90 minutes of run time
  • Provides 7.5, 10 or 14 watts of emergency power
  • UL1310 and CSA 22.2 listed for both factory or field installation
  • Self-diagnostics capability eliminates labor intensive NFPA testing
  • Compatible with LED products with 15 to 50 VDC operation
  • Test Button Indicator Light (TBIL)
  • 7 to 10 year life expectancy
EBPLEDSD Series

EBPLEDSD Series

Overview

The Sure-Lites EBPLEDSD Series is an LED emergency battery pack (EBP) with 7.5, 10 or 14 watts of emergency power. The EBP converts LED fixtures to emergency fixtures w/ 90 minutes of run time. It is UL1310 and CSA 22.2 listed for both factory or field installation. Also, this EBP series is compatible with LED products with 15 to 50 VDC operation.

Resources

Stock Catalog Number (3)

Want to purchase this product?

Interested in email updates?

Need more information?