- Red / green selectable exit sign and emergency light
- Runs for 90 minutes when AC power is lost
- 3.6 V, 0.78W LED heads provide up to 17 feet of egress coverage
- Field selectable, long-life red or green LEDs and face inserts provide deep letter colors and uniform illumination
- Selectable single or double faces and snap-in/snap-out directional chevrons
- High impact, UV resistant, 5VA flame resistant housing
- Nickel cadmium battery
- Ceiling, wall and back mount with universal J-box mounting pattern
- Remote capable model powers up to two additional APWR LED heads
- UL 924 damp location listed
- Dual voltage input 120/277 VAC, 60Hz
Sure-Lites
APCH7RG
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APC7RG, APCH7RG Series |
Description | All-Pro Combination Exit and Emergency Light, Red Green Selectable, Nickel Cadmium Battery, Remote Capacity, White Finish. |
Product Details
Lamp Type | LED |
UPC | 080083280865 |
Amperage Rating | 0.01A at 277V |
Exit / Emergency Material | Thermoplastic |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120/277 VAC |
Wattage | 3.79W |
Product Weight | 2.6 |
Case Quantity | 8 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |