Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

APC7RG, APCH7RG Series

  • Red / green selectable exit sign and emergency light
  • Runs for 90 minutes when AC power is lost
  • 3.6 V, 0.78W LED heads provide up to 17 feet of egress coverage
  • Field selectable, long-life red or green LEDs and face inserts provide deep letter colors and uniform illumination
  • Selectable single or double faces and snap-in/snap-out directional chevrons
  • High impact, UV resistant, 5VA flame resistant housing
  • Nickel cadmium battery
  • Ceiling, wall and back mount with universal J-box mounting pattern
  • Remote capable model powers up to two additional APWR LED heads
  • UL 924 damp location listed
  • Dual voltage input 120/277 VAC, 60Hz
APC7RG, APCH7RG Series

APC7RG, APCH7RG Series

Overview

The new All-Pro APC7RG LED red / green selectable combination exit sign and emergency light solves the problem of having to stock multiple exit sign colors for distributors or determining which color is required in the field for contractors. The APC7RG will run for a minimum of 90 minutes during a power outage and provides up to 17 feet of egress coverage. Units are supplied with both red and green LEDs and red and green face inserts to provide deep letter colors and illumination uniformity. The APC7RG’s are pre-set to red letters and are easily changed to green letters in the field. Configurable single or double faces, snap-in/snap-out directional chevrons and universal surface ceiling, wall and end mounting make it the APC7RG a true universal exit solution for stocking and installation needs. High impact, UV resistant, 5VA flame resistant thermoplastic housings resists discoloration due to age or UV exposure for maximum durability. Housing finishes are available in white or black for multiple design requirements. High powered remote capable models (H series) will power up to two additional APWR emergency LED heads to generate a total of 34 feet of egress coverage. The no maintenance nickel cadmium battery and a 5-year product warranty provide piece of mind for the building owner.

Resources

Stock Catalog Number (5)

Want to purchase this product?

Interested in email updates?

Need more information?