- Long-life LED sources provide uniform diffused illumination
- Field selectable red or green faces
- Ceiling, wall and back mount with universal J-box mounting pattern
- Dual voltage input 120/277 VAC, 60Hz
- UL 924 Damp location certified
Sure-Lites
APX7RG
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APXRG Series |
Description | Exit Sign, Nickel Cadmium battery, Universal, Field Selectable Red or Green, White |
Product Details
Lamp Type | LED |
UPC | 080083281107 |
Amperage Rating | 0.093A at 277V |
Exit / Emergency Material | Thermoplastic |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120/277 VAC |
Wattage | 3.12W |
Product Weight | 2.2 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |