Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

APXRG Series

  • Field selectable red or green faces, single or double sided
  • Field selectable, long-life red or green LEDs and face inserts provide deep letter colors and uniform illumination
  • Battery (APX7RG) - sealed nickel cadmium
  • Ceiling, wall and end mount with universal J-box mounting pattern
  • Brownout circuit (APX7RG)
  • Dual voltage input 120/277 VAC, 60Hz
  • UL 924 Damp location certified
APXRG Series

APXRG Series

Overview

The new All-Pro APXRG LED exit series is a red / green selectable LED sign exit that solves the problem of having to stock multiple exit sign colors for distributors or determining which color is required in the field for contractors. The APXRG exit series are supplied with both red and green LEDs and red and green face inserts to provide deep letter colors and illumination uniformity. The series are pre-set to red letters and are easily changed to green letters in the field. Configurable single or double faces, snap-in/snap-out directional chevrons and universal surface ceiling, wall and end mounting make The APXRG series a true universal exit solution for stocking and installation needs. High impact, UV resistant, 5VA flame resistant thermoplastic housings resists discoloration due to age or UV exposure for maximum durability. Battery backup models feature no maintenance nickel cadmium batteries. Housing finishes are available in white or black for multiple design requirements.

Resources

Stock Catalog Number (5)

Want to purchase this product?

Interested in email updates?

Need more information?