- Architectural Outdoor Emergency Light and Luminaire
- UL924 listed for wet location, NYC and Chicago Compliant
- Long life LED source with rotatable optics
- 880 lumens in AC mode; 640 lumens/50 feet of egress of emergency coverage
- 0 C to 40 C or - 30 C to 40 C temperature range
- Available in Bronze, Black, White or Silver die cast aluminum housing
- Self-diagnostics eliminate NFPA required manual testing
- 5 year product, 7 year pro rated battery warranty
Sure-Lites
SELDWTA50PSWHSD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELDWA50PS Emergency Light & Luminaire |
Description | Wall Mount Luminaire and Emergency Light for wet location, -30 C to 40 C, Architectural type, 50 ft. coverage, Photosensor for Dusk to Dawn Operation, White color |
Product Details
Lamp Type | LED |
UPC | 080083183562 |
Amperage Rating | 0.1A |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Wall Mount |
Voltage Rating | 120/277V |
Wattage | 5.3W |
Product Weight | 5.2 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |