- Emergency Egress Coverage of 100 feet
- Long-life, maintenance free LED source
- Provides 90 minutes of emergency lighting when power is lost
- Long-life lithium ion phosphate battery provides up to 3 watts remote capacity
- Labor savings self-diagnostics
- 5-year product warranty
- Universal 120~277 VAC input and key hole mounting facilitates rapid installation
Sure-Lites
SELHP100R3SD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELHP100R3 Sure-Lites High Power Emergency Light |
Description | Emergency Light High Power, 1000 Feet Egress Coverage, Ni-Cad, 3 Watts Remote Capacity, White, Self Diagnostic |
Product Details
Lamp Type | LED |
UPC | 080083276707 |
Amperage Rating | 0.05A at 277V |
Mounting | Surface Mount |
Voltage Rating | 120/277 VAC |
Wattage | 4.6 W |
Product Weight | 2.17 |
Case Quantity | 6 |
Pallet Quantity | 252 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |