- Emergency Egress Coverage of 100 feet
- Long-life, maintenance free LED source
- Provides 90 minutes of emergency lighting when power is lost
- Long-life lithium ion phosphate battery provides up to 3 watts remote capacity
- Labor savings self-diagnostics option
- 5-year product warranty
- Universal 120~277 VAC input and key hole mounting facilitates rapid installation
Sure-Lites
SELHP100R3 Sure-Lites High Power Emergency Light
Overview
The Sure-Lites High Powered Emergency Light SELHP100R3 series is a UL924 code compliant solution designed for commercial and industrial applications to provide up to 100 feet of egress coverage for a minimum of 90 minutes during a power outage. Key features of the series include: a lithium iron phosphate battery capable of providing up to 3 watts of remote capacity, high-impact thermoplastic housing, adjustable, long-life and maintenance free LED heads, as well as self-diagnostics that perform NFPA required monthly and yearly testing, making this series and ideal solution for 7.5 feet to 24 feet or higher mounting heights. The remote capable versions are fully compatible with SRP/SRM/SRPA LED remotes. The universal 120~277 VAC input and universal junction box mounting pattern reduces installation time and cost.