Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

INV20/ INV35/ INV55 / INV110/ INV220/ INV375/ INV600

  • UL 924 Listed
  • Supplies 20/35/55/110/220/375/600 Watts of emergency power
  • Works in conjunction with incandescent, LED, and fluorescent lamps
  • Runs switched, normally-on, or normally-off emergency fixtures
  • Emergency source for multiple lamp and fixture type lighting
  • Installation options include surface mount, recessed or T-grid
  • Self-diagnostics option available
  • 3 year product warranty and 7 year pro-rated battery warranty
INV20/ INV35/ INV55 / INV110/ INV220/ INV375/ INV600

INV20/ INV35/ INV55 / INV110/ INV220/ INV375/ INV600

Overview

The Sure-Lites INV series is a UL Listed stand-alone modified sine wave output inverter designed to provide power to designated emergency lighting fixtures. In a power loss situation, the unit will supply 20/35/55/110/220/375/600 Watts of power from the onboard battery supply. It works in conjunction with incandescent, LED, and fluorescent lamps and fixture types and will automatically run switched, normally-on, or normally-off designated emergency fixtures. The INV series is ideal for applications requiring an emergency source for lighting arrangements that utilize multiple lamp and fixture types. Installation options include surface mount, recessed or T-grid. The series has a self-diagnostics option and comes with a three-year product warranty and seven-year pro-rated battery warranty.

Resources

Stock Catalog Number (3)

Want to purchase this product?

Interested in email updates?

Need more information?