- Architectural recessed ceiling install with flush mount design
- Ships with rectangular and round trim rings
- Adjustable LED heads provide up to 50 feet of egress coverage
- White high impact thermoplastic housing and trims
- Provides 90 minutes of emergency power with loss of AC power
- Labor savings self-diagnostics option
- UL 924 damp location listed/NFPA/NEC/OSHA/CEC compliant
- Universal 120-277 VAC Input
Sure-Lites
SELRA50SD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SELRA50 Sure-Lites Architectural Recessed Emergency Light |
Description | Sure-Lites Emergency Light, Recessed, Architectural, 50 ft, White, Self-diagnostics. |
Product Details
Lamp Type | LED |
UPC | 080083266616 |
Amperage Rating | 0.03A at 277 |
Exit / Emergency Material | Thermoplastic |
Mounting | Recessed Mount |
Voltage Rating | 120/277 VAC |
Wattage | 2.5 W |
Product Weight | 3.59 |
Case Quantity | 4 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |