- Architectural recessed ceiling install with flush mount design
- Ships with rectangular and round trim rings
- Adjustable LED heads provide up to 50 feet of egress coverage
- White high impact thermoplastic housing and trims
- Provides 90 minutes of emergency power with loss of AC power
- Labor savings self-diagnostics option
- UL 924 damp location listed/NFPA/NEC/OSHA/CEC compliant
- Universal 120-277 VAC Input
Sure-Lites
SELRA50 Sure-Lites Architectural Recessed Emergency Light
Overview
The Sure-Lites SELRA50 series are an aesthetically pleasing recessed ceiling emergency light with adjustable heads that provides up to 50 feet of egress coverage. Provided with both a circular and rectangular trim plate and flush to the ceiling mounting design, the SELRA50 series blends in to ceiling for minimum visual impact and provides 90 minutes of emergency light when AC power fails. Key features includes adjustable heads and a self-diagnostics option that reduces the labor associated with required NFPA testing. It is available with a white finish.