- Universal mount edge lit exit: surface ceiling, wall, end mount, recessed ceiling and wall mount
- Pivot housing for sloped ceiling or back wall mount
- Single-sided clear and double-sided mirror lens panels included
- Bright red or green LED sources
- NFPA approved field installable directional chevrons included
- UL 924 damp location listed
- Battery backup models provide 90 minutes of emergency run time
- Dual voltage input, 120/277 VAC, 60 Hz
Sure-Lites
SCX70R
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SCX Sure-Lites Complete Edge Lit Exit |
Description | 6" Letter Standard, Battery Backup Standard, Universal Single-sided clear and double-sided mirror panels provided, Red. |
Product Details
Lamp Type | LED |
UPC | 080083277704 |
Amperage Rating | 0.01A at 277V |
Exit / Emergency Material | Aluminum |
Mounting | Universal Mount |
Voltage Rating | 120/277 VAC |
Wattage | 3.14 W |
Product Weight | 7.53 |
Case Quantity | 3 |
Pallet Quantity | 60 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |