Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

SCX Sure-Lites Complete Edge Lit Exit

  • Universal mount edge lit exit: surface ceiling, wall, end mount, recessed ceiling and wall mount
  • Pivot housing for sloped ceiling or back wall mount
  • Single-sided clear and double-sided mirror lens panels included
  • Bright red or green LED sources
  • NFPA approved field installable directional chevrons included
  • UL 924 damp location listed
  • Battery backup models provide 90 minutes of emergency run time
  • Dual voltage input, 120/277 VAC, 60 Hz
SCX Sure-Lites Complete Edge Lit Exit

SCX Sure-Lites Complete Edge Lit Exit

Overview

The SCX Sure-Lites Complete Edge Lit Exit series are designed for multiple installation applications with a pivot housing design that allows surface ceiling, wall and end mount plus recessed wall, recessed ceiling and sloped ceiling installations. The SCX series are provided with a surface mount canopy and a recessed box for universal mounting as well as a single-sided clear background lens panel and double-sided mirror lens panel for easy stocking and ordering. Models with a no maintenance nickel cadmium battery provide 90 minutes of run time when AC power is lost. The housings have an aesthetically pleasing satin aluminum finish.

Resources

Stock Catalog Number (6)

Want to purchase this product?

Interested in email updates?

Need more information?