- Architectural Emergency light with up to 60' of coverage
- Recessed heads to eliminate ceiling disruption
- T-Grid installation
- LED source and nickel cadmium battery
- UL924, NYC and Chicago compliant
- Labor savings self-diagnostics
- 5 year product, 7 year prorated battery warranty
Sure-Lites
SELMTG
Overview
The SELMTG60R5SD is an Architectural grade, recessed, T-Grid mounted emergency light. The 300 lumen LED source will cover up to 60 feet resulting in less total fixtures required. Also, the adjustable recessed heads eliminate the traditional unsightly emergency fixture look. This product is UL924 listed and meets both City of Chicago and NYC construction requirements.